SPNS141G August 2010 – October 2018 TMS570LS10106 , TMS570LS20206 , TMS570LS20216
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The peripheral frame contains the memory map for the peripheral registers as well as the peripheral memories. The first table shows the memory map for the peripheral module registers and following table shows the memory map for the peripheral module memories.
Peripheral Module | Address Range | Peripheral Selects | |
---|---|---|---|
Base Address | Ending Address | ||
MIBSPIP5 | 0xFFF7_FC00 | 0xFFF7_FDFF | PS[0] |
MIBSPI3 | 0xFFF7_F800 | 0xFFF7_F9FF | PS[1] |
MIBSPI1 | 0xFFF7_F400 | 0xFFF7_F5FF | PS[2] |
LIN2 | 0xFFF7_E500 | 0xFFF7_E5FF | PS[6] |
LIN1 | 0xFFF7_E400 | 0xFFF7_E4FF | |
DCAN3 | 0xFFF7_E000 | 0xFFF7_E1FF | PS[7] |
DCAN2 | 0xFFF7_DE00 | 0xFFF7_DFFF | PS[8] |
DCAN1 | 0xFFF7_DC00 | 0xFFF7_DDFF | |
FlexRay | 0xFFF7_C800 | 0xFFF7_CFFF | PS[12]+PS[13] |
MIBADC2 | 0xFFF7_C200 | 0xFFF7_C3FF | PS[15] |
MIBADC1 | 0xFFF7_C000 | 0xFFF7_C1FF | |
GIO | 0xFFF7_BC00 | 0xFFF7_BCFF | PS[16] |
NHET | 0xFFF7_B800 | 0xFFF7_B8FF | PS[17] |
HET TU | 0xFFF7_A400 | 0xFFF7_A4FF | PS[22] |
FlexRay TU | 0xFFF7_A000 | 0xFFF7_A1FF | PS[23] |
Peripheral Module Memory | Address Range | Peripheral Selects | |
---|---|---|---|
Base Address | Ending Address | ||
MIBSPIP5 RAM | 0xFF0A0000 | 0xFF0BFFFF | PCS[5] |
MIBSPI3 RAM | 0xFF0C0000 | 0xFF0DFFFF | PCS[6] |
MIBSPI1 RAM | 0xFF0E0000 | 0xFF0FFFFF | PCS[7] |
DCAN3 RAM | 0xFF1A0000 | 0xFF1BFFFF | PCS[13] |
DCAN2 RAM | 0xFF1C0000 | 0xFF1DFFFF | PCS[14] |
DCAN1 RAM | 0xFF1E0000 | 0xFF1FFFFF | PCS[15] |
MIBADC2 RAM | 0xFF3A0000 | 0xFF3BFFFF | PCS[29] |
MIBADC1 RAM | 0xFF3E0000 | 0xFF3FFFFF | PCS[31] |
NHET RAM | 0xFF460000 | 0xFF47FFFF | PCS[35] |
HET TU RAM | 0xFF4E0000 | 0xFF4FFFFF | PCS[39] |
FlexRay TU RAM | 0xFF500000 | 0xFF51FFFF | PCS[40] |