SPNS141G August 2010 – October 2018 TMS570LS10106 , TMS570LS10116 , TMS570LS10206 , TMS570LS20206 , TMS570LS20216
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Parameter | Minimum | Description |
---|---|---|
t(RTP)dsu | 0.5 t(RTP)cyc-3ns | Data setup time |
t(RTP)dho | 0.5 t(RTP)cyc-2ns | Data hold time |
t(RTP)ssu | 0.5 t(RTP)cyc-3ns | SYNC setup time |
t(RTP)sho | 0.5 t(RTP)cyc-2ns | SYNC hold time |
Note: The timings in this table are measured with a 50pF and 50µA load. And they are measured at the 50% point, not 20% or 80% point. |