SPNS141G August 2010 – October 2018 TMS570LS10106 , TMS570LS10116 , TMS570LS10206 , TMS570LS20206 , TMS570LS20216
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NO. | MIN | MAX | Unit | ||
---|---|---|---|---|---|
1 | tc(SPC)S | Cycle time, SPICLK(5) | 90 | ns | |
2(4) | tw(SPCH)S | Pulse duration, SPICLK high(clock polarity = 0) | 30 | ns | |
tw(SPCL)S | Pulse duration, SPICLK low(clock polarity = 1) | 30 | |||
3(4) | tw(SPCL)S | Pulse duration, SPICLK low(clock polarity = 0) | 30 | ns | |
tw(SPCH)S | Pulse duration, SPICLK high(clock polarity = 1) | 30 | |||
4(4) | td(SPCH-SOMI)S | Delay time, SPISOMI valid after SPICLK high (clock polarity = 0) | trf(SOMI) + 15 | ns | |
td(SPCL-SOMI)S | Delay time, SPISOMI valid after SPICLK low (clock polarity = 1) | trf(SOMI) + 15 | |||
5(4) | tV(SPCH-SOMI)S | Valid time, SPISOMI data valid after SPICLK high (clock polarity =0) | 0 | ns | |
tV(SPCL-SOMI)S | Valid time, SPISOMI data valid after SPICLK low (clock polarity =1) | 0 | |||
6(4) | tsu(SIMO-SPCL)S | Setup time, SPISIMO before SPICLK low(clock polarity = 0) | 4 | ns | |
tsu(SIMO-SPCH)S | Setup time, SPISIMO before SPICLK high(clock polarity = 1) | 4 | |||
7(4) | th(SPCL-SIMO)S | Hold time, SPISIMO data valid after SPICLK low (clock polarity = 0) | 6 | ns | |
th(SPCH-SIMO)S | Hold time, SPISIMO data valid after S PICLK high (clock polarity = 1) | 6 | |||
8 | td(SPCL-SENAH)S | Delay time, SPIENAn high after last SPICLK low (clock polarity = 0) | 1.5tc(VCLK) | 2.5tc(VCLK)+tr(ENAn)+ 26 | ns |
td(SPCH-SENAH)S | Delay time, SPIENAn high after last SPICLK high (clock polarity = 1) | 1.5tc(VCLK) | 2.5tc(VCLK)+tr(ENAn)+ 26 | ||
9 | td(SCSL-SENAL)S | Delay time, SPIENAn low after SPICSn low (if new data has been written to the SPI buffer) | tf(ENAn) | tc(VCLK) + tf(ENAn)+ 18 | ns |