SPNS141G August 2010 – October 2018 TMS570LS10106 , TMS570LS10116 , TMS570LS10206 , TMS570LS20206 , TMS570LS20216
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Terms and Acronyms | Description | Comments |
---|---|---|
ADC | Analog To Digital Converter | |
AHB | Advanced High-performance Bus | Part of the R4 core |
CCM-R4 | CPU Compare Module for CortexTM-R4F | |
CRC | Cyclic Redundancy Check Controller | |
DAP | Debug Access Port | DAP is an implementation of an ARM Debug Interface. |
DCAN | Controller Area Network | |
DMA | Direct Memory Access | |
DMM | Data Modification Module | |
ECC | Error Correction Code | |
EMIF | External Memory Interface | |
ESM | Error Signaling Module | |
ETM | Embedded Trace Module | |
FMzPLL | Frequency-Modulated Zero-Pin Phase-Locked Loop | |
FPLL | FlexRay Phase-Locked Loop | |
GIO | General-Purpose Input/Output | |
HET | High-End Timer | |
ICEPICK | In Circuit Emulation TAP (Test Access Port) Selection Module | ICEPick can connect or isolate a module level TAP to or from a higher level chip TAP. ICEPick was designed with both emulation and test requirements in mind. |
JTAG | Joint Test Access Group | IEEE Committee responsible for Test Access Ports |
LBIST | Logic Built-In Self Test | Test the integrity of R4 CPU |
LIN | Local Interconnect Network | |
VIM | Vectored Interrupt Manager | |
MibSPI | Multi-Buffered Serial Peripheral Interface | |
MPU | Memory Protection Unit | |
OSC | Oscillator | |
PBIST | Programmable Built-In Self Test | Test the integrity of SRAM |
PCR | Peripheral Central Resource | |
POM | Parameter Overlay Module | The POM provides a mechanism to redirect accesses to non-volatile memory into a volatile memory external to the device. |
PSA | Parallel Signature Analysis | |
RTI | Real-Time Interrupt | |
RTP | RAM Trace Port | |
SCR | Switch Central Resource | |
SCI | Serial Communication Interface | |
SECDED | Single Error Correction and Double Error Detection | |
STC | Self Test Controller | |
SYS | System Module | |
TU | Transfer Unit | |
VBUS | Virtual Bus | One of the protocols that comprises CBA (Common Bus Architecture) |
VBUSP | Virtual Bus-Pipelined | One of the protocols that comprises CBA (Common Bus Architecture) |
VMON | Voltage Monitor |