SPNS141G August 2010 – October 2018 TMS570LS10106 , TMS570LS10116 , TMS570LS10206 , TMS570LS20206 , TMS570LS20216
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NO. | MIN | MAX | Unit | ||
---|---|---|---|---|---|
f(TCK) | TCK frequency (at HCLKmax) | 12 | MHz | ||
f(RTCK) | RTCK frequency (at TCKmax and HCLKmax) | 10 | MHz | ||
1 | td(TCK -RTCK) | Delay time, TCK to RTCK | 20 | ns | |
2 | tsu(TDI/TMS - RTCKr) | Setup time, TDI, TMS before RTCK rise (RTCKr) | 15 | ns | |
3 | th(RTCKr -TDI/TMS) | Hold time, TDI, TMS after RTCKr | 0 | ns | |
4 | th(RTCKf -TDO) | Hold time, TDO after RTCKf | 0 | ns | |
5 | td(RTCKf -TDO) | Delay time, TDO valid after RTCK fall (RTCKf) | 10 | ns | |
Note: The timings in this table are measured with a 50pF and 50µA load. And they are measured at the 50% point, not 20% or 80% point. |