SCDS410D March 2019 – February 2024 TMUX1101 , TMUX1102
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
At TA = 25°C, VDD = 5V (unless otherwise noted).
TA = 25°C |
VDD = 3.3V |
TA = 25°C |
VDD = 3.3V |
VSEL = 5.5V |
TA = -40°C to 125°C |
TA = -40°C to +125°C |
TA = -40°C to +125°C |
VDD = 5V |
TA = 25°C |
VDD = 5V |
VDD = 5V |
TA = 25°C |
TA = –40°C to 125°C |
TA = -40°C to +125°C |