SCDS410D March 2019 – February 2024 TMUX1101 , TMUX1102
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | TYPE(1) | DESCRIPTION(2) | |
---|---|---|---|
NAME | NO. | ||
D | 1 | I/O | Drain pin. Can be an input or output. |
S | 2 | I/O | Source pin. Can be an input or output. |
GND | 3 | P | Ground (0V) reference |
SEL | 4 | I | Logic control input. Controls the switch state as shown in Section 8.4.1. |
VDD | 5 | P | Positive power supply. This pin is the most positive power-supply potential. For reliable operation, connect a decoupling capacitor ranging from 0.1µF to 10µF between VDD and GND. |