SCDS410D March 2019 – February 2024 TMUX1101 , TMUX1102
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TMUX110x devices have a transmission gate topology, as shown in Figure 8-2. Any mismatch in the stray capacitance associated with the NMOS and PMOS causes an output level change whenever the switch is opened or closed.
The TMUX110x devices have special charge-injection cancellation circuitry that reduces the source-to-drain charge injection to -1.5pC at VS = 1V as shown in Figure 8-3.