SCDS406A December 2018 – February 2024 TMUX1109
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TMUX11xx family offers ulta-low input/output leakage currents and low charge injection. These devices operate up to 5.5V, and offer true rail-to-rail input and output. The TMUX1109 has a low on-capacitance which allows faster settling time when multiplexing inputs in the time domain. These features make the TMUX11xx devices a family of precision, robust, high-performance analog multiplexer for low-voltage applications.