SCDS406A December 2018 – February 2024 TMUX1109
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
For this design example, use the parameters listed in Table 7-1.
PARAMETERS | VALUES |
---|---|
Supply (VDD) | 5V |
Vref | 4.096V |
Vocm | 2.048V |
Max Differential Voltage | 3.636V |
Control logic thresholds | 1.8V compatible |