SCDS406A December 2018 – February 2024 TMUX1109
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TMUX1109 provides extremely low on-leakage and off-leakage currents. The TMUX1109 is capable of switching signals from high source-impedance inputs into a high input-impedance op amp with minimal offset error because of the ultralow leakage currents. Figure 6-12 shows typical leakage currents of the TMUX1109 versus temperature.