SCDS408C February 2019 – December 2023 TMUX1111 , TMUX1112 , TMUX1113
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
For this design example, use the parameters listed in Table 9-1.
PARAMETERS | VALUES |
---|---|
Supply (VDD) | 3.3V |
Input / Output signal range | 0µA to 10µA |
Control logic thresholds | 1.8V compatible |