SCDS413B August 2019 – February 2024 TMUX1121 , TMUX1122 , TMUX1123
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VDD | Positive power supply voltage | 1.08 | 5.5 | V | ||
VS or VD | Signal path input/output voltage (source or drain pins: Sx, Dx) | 0 | VDD | V | ||
VSEL | Logic control input pin voltage (SELx) | 0 | 5.5 | V | ||
TA | Ambient temperature | –40 | 125 | °C | ||
IDC | Signal path continuous current (source or drain pins: Sx, Dx) | Tj = 25°C | 150 | mA | ||
Tj = 85°C | 120 | mA | ||||
Tj = 125°C | 60 | mA | ||||
Tj = 130°C | 50 | mA | ||||
Ipeak | Peak current through switch(1ms period max, 10% duty cycle maximum) | Tj = 25°C | 300 | mA | ||
Tj = 85°C | 300 | mA | ||||
Tj = 125°C | 180 | mA | ||||
Tj = 130°C | 160 | mA |