Refer to the PDF data sheet for device specific package drawings
The TMUX1121, TMUX1122, and TMUX1123 are precision complementary metal-oxide semiconductor (CMOS) devices that have two independently selectable 1:1, single-pole, single-throw (SPST) switches. Wide operating supply of 1.08V to 5.5V allows for use in a broad array of applications from medical equipment to industrial systems. The device supports bidirectional analog and digital signals on the source (Sx) and drain (Dx) pins ranging from GND to VDD.
The switches of the TMUX1121 are turned on with Logic 1 on the appropriate logic control inputs, while Logic 0 is required to turn on switches in the TMUX1122. The two channels of the TMUX1123 are split with channel one supporting Logic 1, while channel two supports Logic 0. The TMUX1123 exhibits break-before-make switching, allowing the device to be used in cross-point switching applications.
The TMUX112x devices are part of the precision switches and multiplexers family. These devices have very low on and off leakage currents and low charge injection, allowing them to be used in high precision measurement applications. A low supply current of
7nA and small package options enable use in portable applications.
PART NUMBER(1) | CONTROL LOGIC(1) | PACKAGE(2) |
---|---|---|
TMUX1121 TMUX1122 TMUX1123 | Active High Active Low Mixed | DGK (VSSOP, 8) |
PRODUCT | DESCRIPTION | |
---|---|---|
TMUX1121 | Low-Leakage-Current, 1:1 (SPST), 2-Channel Precision Switches (Active High) | |
TMUX1122 | Low-Leakage-Current, 1:1 (SPST), 2-Channel Precision Switches (Active Low) | |
TMUX1123 | Low-Leakage-Current, 1:1 (SPST), 2-Channel Precision Switches (Active High + Active Low) |
PIN | TYPE(1) | DESCRIPTION(2) | |
---|---|---|---|
NAME | NO. | ||
S1 | 1 | I/O | Source pin 1. Can be an input or output. |
D1 | 2 | I/O | Drain pin 1. Can be an input or output. |
SEL2 | 3 | I | Logic control select pin 2. Controls channel 2 state as shown in Truth Tables. |
GND | 4 | P | Ground (0V) reference |
S2 | 5 | I/O | Source pin 2. Can be an input or output. |
D2 | 6 | I/O | Drain pin 2. Can be an input or output. |
SEL1 | 7 | I | Logic control select pin 1. Controls channel 1 state as shown in Truth Tables. |
VDD | 8 | P | Positive power supply. This pin is the most positive power-supply potential. For reliable operation, connect a decoupling capacitor ranging from 0.1µF to 10µF between VDD and GND. |