SCDS413B August 2019 – February 2024 TMUX1121 , TMUX1122 , TMUX1123
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
For this design example, use the parameters listed in Table 9-1.
PARAMETERS | VALUES |
---|---|
Supply (VDD) | 3.3V |
Input / Output signal range | 0 µA to 10 µA |
Control logic thresholds | 1.8V compatible |