SCDS402B June 2019 – February 2024 TMUX1136
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
SEL1 | 1 | I | Select pin 1: controls state of switch #1 according to Table 7-1. (Logic Low = S1B to D1, Logic High = S1A to D1) |
S1A | 2 | I/O | Source pin 1A. Can be an input or output. |
GND | 3 | P | Ground (0V) reference |
S2A | 4 | I/O | Source pin 2A. Can be an input or output. |
SEL2 | 5 | I | Select pin 2: controls state of switch #2 according to Table 7-1. (Logic Low = S2B to D2, Logic High = S2A to D2) |
D2 | 6 | I/O | Drain pin 2. Can be an input or output. |
S2B | 7 | I/O | Source pin 2B. Can be an input or output. |
VDD | 8 | P | Positive power supply. This pin is the most positive power-supply potential. For reliable operation, connect a decoupling capacitor ranging from 0.1µF to 10µF between VDD and GND. |
S1B | 9 | I/O | Source pin 1B. Can be an input or output. |
D1 | 10 | I/O | Drain pin 1. Can be an input or output. |