SCDS402B June 2019 – February 2024 TMUX1136
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The select (SELx) pins of the TMUX1136 controls which source is connected to the drain pins of the device. When a signal path is not selected, that source pin is in high impedance mode (HI-Z). The control pins can be as high as 5.5V.