SCDS402B June 2019 – February 2024 TMUX1136
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
ANALOG SWITCH | |||||||
RON | On-resistance | VS = 0V to VDD ISD = 10mA Refer to Section 6.1 | 25°C | 2 | 4 | Ω | |
–40°C to +85°C | 4.5 | Ω | |||||
–40°C to +125°C | 4.9 | Ω | |||||
ΔRON | On-resistance matching between channels | VS = 0V to VDD ISD = 10mA Refer to Section 6.1 | 25°C | 0.13 | Ω | ||
–40°C to +85°C | 0.4 | Ω | |||||
–40°C to +125°C | 0.5 | Ω | |||||
RON FLAT | On-resistance flatness | VS = 0V to VDD ISD = 10mA Refer to Section 6.1 | 25°C | 0.85 | Ω | ||
–40°C to +85°C | 1.6 | Ω | |||||
–40°C to +125°C | 1.6 | Ω | |||||
IS(OFF) | Source off leakage current(1) | VDD = 5V Switch Off VD = 4.5V / 1.5V VS = 1.5V / 4.5V Refer to Section 6.2 | 25°C | –0.08 | ±0.005 | 0.08 | nA |
–40°C to +85°C | –0.3 | 0.3 | nA | ||||
–40°C to +125°C | –0.9 | 0.9 | nA | ||||
ID(ON) IS(ON) | Channel on leakage current | VDD = 5V Switch On VD = VS = 2.5V Refer to Section 6.3 | 25°C | –0.025 | ±0.003 | 0.025 | nA |
–40°C to +85°C | –0.3 | 0.3 | nA | ||||
–40°C to +125°C | –0.95 | 0.95 | nA | ||||
ID(ON) IS(ON) | Channel on leakage current | VDD = 5V Switch On VD = VS = 4.5V / 1.5V Refer to Section 6.3 | 25°C | –0.1 | ±0.01 | 0.1 | nA |
–40°C to +85°C | –0.35 | 0.35 | nA | ||||
–40°C to +125°C | –2 | 2 | nA | ||||
LOGIC INPUTS (SELx) | |||||||
VIH | Input logic high | –40°C to +125°C | 1.49 | 5.5 | V | ||
VIL | Input logic low | –40°C to +125°C | 0 | 0.87 | V | ||
IIH IIL | Input leakage current | 25°C | ±0.005 | µA | |||
IIH IIL | Input leakage current | –40°C to +125°C | ±0.05 | µA | |||
CIN | Logic input capacitance | 25°C | 1 | pF | |||
CIN | Logic input capacitance | –40°C to +125°C | 2 | pF | |||
POWER SUPPLY | |||||||
IDD | VDD supply current | Logic inputs = 0V or 5.5V | 25°C | 0.003 | µA | ||
–40°C to +125°C | 1 | µA | |||||
DYNAMIC CHARACTERISTICS | |||||||
tTRAN | Switching time between channels | VS = 3V RL = 200Ω, CL = 15pF Refer to Section 6.4 | 25°C | 12 | ns | ||
–40°C to +85°C | 18 | ns | |||||
–40°C to +125°C | 19 | ns | |||||
tOPEN (BBM) | Break before make time | VS = 3V RL = 200Ω, CL = 15pF Refer to Section 6.5 | 25°C | 8 | ns | ||
–40°C to +85°C | 1 | ns | |||||
–40°C to +125°C | 1 | ns | |||||
QC | Charge Injection | VD = 1V RS = 0Ω, CL = 1nF Refer to Section 6.6 | 25°C | –6 | pC | ||
OISO | Off Isolation | RL = 50Ω, CL = 5pF f = 1MHz Refer to Section 6.7 | 25°C | –65 | dB | ||
RL = 50Ω, CL = 5pF f = 10MHz Refer to Section 6.7 | 25°C | –45 | dB | ||||
XTALK | Crosstalk | RL = 50Ω, CL = 5pF f = 1MHz Refer to Section 6.8 | 25°C | –100 | dB | ||
RL = 50Ω, CL = 5pF f = 10MHz Refer to Section 6.8 | 25°C | –80 | dB | ||||
BW | Bandwidth | RL = 50Ω, CL = 5pF Refer to Section 6.9 | 25°C | 220 | MHz | ||
CSOFF | Source off capacitance | f = 1MHz | 25°C | 6 | pF | ||
CSON CDON | On capacitance | f = 1MHz | 25°C | 20 | pF |