SCDS389C August 2018 – December 2018 TMUX1208 , TMUX1209
PRODUCTION DATA.
The TMUX1208 and TMUX1209 have Fail-Safe Logic on the control input pins (EN, A0. A1, A2) allowing for operation up to 5.5 V, regardless of the state of the supply pin. This feature allows voltages on the control pins to be applied before the supply pin, protecting the device from potential damage. Fail-Safe Logic minimizes system complexity by removing the need for power supply sequencing on the logic control pins. For example, the Fail-Safe Logic feature allows the select pins of the TMUX1208 or TMUX1209 to be ramped to 5.5 V while VDD = 0 V. Additionally, the feature enables operation of the multiplexers with VDD = 1.2 V while allowing the select pins to interface with a logic level of another device up to 5.5 V.