SCDS480 September 2024 TMUX1219-Q1
PRODUCTION DATA
One example application of the TMUX1219-Q1 is to change an Op Amp from unity gain setting to an inverting amplifier configuration. Utilizing a switch allows a system to have a configurable gain and allows the same architecture to be utilized across the board for various inputs to the system. Figure 8-1 shows the TMUX1219-Q1 configured for gain setting application.