SCDS480 September 2024 TMUX1219-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
ANALOG SWITCH | |||||||
RON | On-resistance | VS = 0 V to VDD ISD = 10 mA Refer to (1) |
25°C | 40 | Ω | ||
–40°C to +85°C | 80 | Ω | |||||
–40°C to +125°C | 80 | Ω | |||||
ΔRON | On-resistance matching between channels | VS = 0 V to VDD ISD = 10 mA Refer to (1) |
25°C | 0.4 | Ω | ||
–40°C to +85°C | 1.5 | Ω | |||||
–40°C to +125°C | 1.5 | Ω | |||||
IS(OFF) | Source off leakage current(1) | VDD = 1.98 V Switch Off VD = 1.62 V / 1 V VS = 1 V / 1.62 V Refer to (1) |
25°C | ±5 | nA | ||
–40°C to +85°C | –25 | 25 | nA | ||||
–40°C to +125°C | –40 | 40 | nA | ||||
ID(ON) IS(ON) |
Channel on leakage current | VDD = 1.98 V Switch On VD = VS = 1.62 V / 1 V Refer to (1) |
25°C | ±15 | nA | ||
–40°C to +85°C | –50 | 50 | nA | ||||
–40°C to +125°C | –80 | 80 | nA | ||||
LOGIC INPUTS (SEL) | |||||||
VIH | Input logic high | –40°C to +125°C | 1.07 | 5.5 | V | ||
VIL | Input logic low | –40°C to +125°C | 0 | 0.68 | V | ||
IIH IIL |
Input leakage current | 25°C | ±0.005 | µA | |||
IIH IIL |
Input leakage current | –40°C to +125°C | ±0.05 | µA | |||
CIN | Logic input capacitance | 25°C | 1 | pF | |||
CIN | Logic input capacitance | –40°C to +125°C | 2 | pF | |||
POWER SUPPLY | |||||||
IDD | VDD supply current | Logic inputs = 0 V or 5.5 V | 25°C | 0.001 | µA | ||
–40°C to +125°C | 0.6 | µA | |||||
DYNAMIC CHARACTERISTICS | |||||||
tTRAN | Transition time between channels | VS = 1 V RL = 200 Ω, CL = 15 pF Refer to (1) |
25°C | 28 | ns | ||
–40°C to +85°C | 44 | ns | |||||
–40°C to +125°C | 44 | ns | |||||
tOPEN (BBM) | Break before make time | VS = 1 V RL = 200 Ω, CL = 15 pF Refer to (1) |
25°C | 16 | ns | ||
–40°C to +85°C | 1 | ns | |||||
–40°C to +125°C | 1 | ns | |||||
QC | Charge Injection | VD = 1
V RS = 0 Ω, CL = 1 nF Refer to (1) |
25°C | –3 | pC | ||
OISO | Off Isolation | RL =
50 Ω, CL = 5 pF f = 1 MHz Refer to (1) |
25°C | –65 | dB | ||
RL =
50 Ω, CL = 5 pF f = 10 MHz Refer to (1) |
25°C | –45 | dB | ||||
XTALK | Crosstalk | RL =
50 Ω, CL = 5 pF f = 1 MHz Refer to (1) |
25°C | –65 | dB | ||
RL =
50 Ω, CL = 5 pF f = 10 MHz Refer to (1) |
25°C | –45 | dB | ||||
BW | Bandwidth | RL = 50 Ω, CL = 5 pF | 25°C | 250 | MHz | ||
CSOFF | Source off capacitance | f = 1 MHz | 25°C | 7 | pF | ||
CSON CDON |
On capacitance | f = 1 MHz | 25°C | 23 | pF |