SCDS409A May 2019 – June 2020 TMUX1219
PRODUCTION DATA.
This design example uses the parameters listed in Table 2.
PARAMETERS | VALUES |
---|---|
Supply (VDD) | 5 V |
Mux I/O signal range | 0 V to VDD (Rail to Rail) |
Control logic thresholds | 1.8 V compatible (up to 5.5V) |