SCDS409A May 2019 – June 2020 TMUX1219
PRODUCTION DATA.
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
SEL | 1 | I | Select pin: controls state of the switch according to Table 1. (Logic Low = S1 to D, Logic High = S2 to D) |
VDD | 2 | P | Positive power supply. This pin is the most positive power-supply potential. For reliable operation, connect a decoupling capacitor ranging from 0.1 µF to 10 µF between VDD and GND. |
GND | 3 | P | Ground (0 V) reference |
S1 | 4 | I/O | Source pin 1. Can be an input or output. |
D | 5 | I/O | Drain pin. Can be an input or output. |
S2 | 6 | I/O | Source pin 2. Can be an input or output. |