SCDS399 August 2019 TMUX1247
PRODUCTION DATA.
A key parameter for this application is the transition time of the device. Faster transition time allows the system to toggle between input sources at a faster rate and allows the output to settle to the final value. The TMUX1247 has a transition time that varies with supply voltage and is shown in Figure 18
TA = 25°C |