SCDS447 July 2021 TMUX1248
PRODUCTION DATA
The TMUX1248 supports Fail-Safe Logic on the control input pin (SEL) allowing for operation up to 5.5 V, regardless of the state of the supply pin. This feature allows voltages on the control pin to be applied before the supply pin, or allows higher voltages on the SEL pin up to 5.5 V, protecting the device from potential damage. Fail-Safe Logic minimizes system complexity by removing the need for power supply sequencing on the logic control pin. For example, the Fail-Safe Logic feature allows the select pin of the TMUX1248 to be ramped to 5.5 V while VDD = 0 V. Additionally, the feature enables operation of the TMUX1248 with VDD = 1.2 V while allowing the select pin to interface with a logic level of another device up to 5.5 V.