SCDS426E March 2020 – October 2022 TMUX1308 , TMUX1309
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VDD | Operating free-air temperature (TA) | UNIT | |||
---|---|---|---|---|---|---|---|
–40°C to 125°C | |||||||
MIN | TYP | MAX | |||||
LOGIC INPUTS (EN, A0, A1, A2) | |||||||
VIH | Input logic high | 1.8 V | 0.95 | 5.5 | V | ||
2.5 V | 1.1 | 5.5 | |||||
3.3 V | 1.15 | 5.5 | |||||
5 V | 1.25 | 5.5 | |||||
VIL | Input logic low | 1.8 V | 0 | 0.6 | V | ||
2.5 V | 0 | 0.7 | |||||
3.3 V | 0 | 0.8 | |||||
5 V | 0 | 0.95 | |||||
IIH | Logic high input leakage current | VLOGIC = 1.8 V or VDD | All | 1 | uA | ||
IIL | Logic low input leakage current | VLOGIC = 0 V | All | –1 | uA | ||
CIN | Logic input capacitance | VLOGIC = 0 V, 1.8 V, VDD f = 1 MHz |
All | 1 | 2 | pF | |
DYNAMIC CHARACTERISTICS | |||||||
QINJ | Charge Injection | VS = VDD / 2 RS = 0 Ω, CL = 100 pF |
1.8 V | –0.5 | pC | ||
2.5 V | –0.5 | ||||||
3.3 V | –1 | ||||||
5 V | –6.5 | ||||||
OISO | Off Isolation | VBIAS = VDD / 2 VS = 200 mVpp RL = 50 Ω, CL = 5 pF f = 100 kHz |
1.8 V | –110 | dB | ||
2.5 V | –110 | ||||||
3.3 V | –110 | ||||||
5 V | –110 | ||||||
OISO | Off Isolation | VBIAS = VDD / 2 VS = 200 mVpp RL = 50 Ω, CL = 5 pF f = 1 MHz |
1.8 V | –90 | dB | ||
2.5 V | –90 | ||||||
3.3 V | –90 | ||||||
5 V | –90 | ||||||
XTALK | Crosstalk | VBIAS = VDD / 2 VS = 200 mVpp RL = 50 Ω, CL = 5 pF f = 100 kHz |
1.8 V | –110 | dB | ||
2.5 V | –110 | ||||||
3.3 V | –110 | ||||||
5 V | –110 | ||||||
XTALK | Crosstalk | VBIAS = VDD / 2 VS = 200 mVpp RL = 50 Ω, CL = 5 pF f = 1 MHz |
1.8 V | –90 | dB | ||
2.5 V | –90 | ||||||
3.3 V | –90 | ||||||
5 V | –90 | ||||||
BW | Bandwidth | VBIAS = VDD / 2 VS = 200 mVpp RL = 50 Ω, CL = 5 pF |
1.8 V | 350 | MHz | ||
2.5 V | 450 | ||||||
3.3 V | 500 | ||||||
5 V | 500 |