SCDS477 June 2024 TMUX1308A , TMUX1309A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | VDD | TEST CONDITIONS | -40°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | ||||||
INJECTION CURRENT COUPLING | ||||||||
ΔVOUT | Maximum shift of output voltage of enabled analog input | 1.8V | RS ≤ 3.9kΩ | IINJ ≤ 1mA | 0.01 | 1 | mV | |
3.3V | 0.05 | 1 | ||||||
5V | 0.1 | 1 | ||||||
1.8V | RS ≤ 3.9kΩ | IINJ ≤ 10mA | 0.01 | 2 | ||||
3.3V | 0.3 | 3 | ||||||
5V | 0.06 | 4 | ||||||
1.8V | RS ≤ 20kΩ | IINJ ≤ 1mA | 0.05 | 2 | ||||
3.3V | 0.05 | 2 | ||||||
5V | 0.1 | 2 | ||||||
1.8V | RS ≤ 20kΩ | IINJ ≤ 10mA | 0.05 | 15 | ||||
3.3V | 0.05 | 15 | ||||||
5V | 0.02 | 15 |