SCDS477 June 2024 TMUX1308A , TMUX1309A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
One useful application that takes advantage of the TMUX13xxA features is multiplexing various signals into an ADC that is integrated into an MCU. Utilizing an integrated ADC in an MCU allows a system to minimize cost with a potential tradeoff of system performance when compared to an external ADC. The multiplexer allows for multiple inputs or sensors to be monitored with a single ADC pin of the device, which is critical in systems with limited I/O. The TMUX1309A is an excellent choice for a similar design example using differential signals, or as two 4:1 multiplexers.