SCDS472 august 2023 TMUX131
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tpd | Propagation delay | RL = 50 Ω, CL = 5 pF, VDD
= 2.5 V to 4.3 V, VS = 0.4 V or 3.3 V | 50 | ps | |||
tTRAN | Switching time from control input | RL = 50 Ω, CL = 5 pF, VDD
= 2.5 V to 4.3 V, VS = 0.4 V or 3.3 V | 400 | ns | |||
tON | Switch turnon time (from disabled to active mode) | RL = 50 Ω, CL = 5 pF, VDD
= 2.5 V to 4.3 V, VS = 0.4 V or 3.3 V | 100 | µs | |||
tOFF | Switch turnoff time (from active to disabled mode) | RL = 50 Ω, CL = 5 pF, VDD
= 2.5 V to 4.3 V, VS = 0.4 V or 3.3 V | 100 | µs | |||
CS(ON) CD(ON) | ON capacitance | VDD = 3.3 V, VS = 0 V or 3.3 V, f = 240 MHz, Switch ON | 1.3 | pF | |||
CS(OFF) | OFF capacitance | VDD = 3.3 V, VS = 0 V or 3.3 V, f = 240 MHz, Switch OFF | 1 | pF | |||
CI | Digital input capacitance | VDD = 3.3 V, VI = 0 V or 2 V | 2.2 | pF | |||
OISO | Differential OFF isolation | VS = –10 dBm, VDC_BIAS = 2.4 V, RT = 50 Ω, f = 240 MHz (see Figure 7-3), Switch OFF | –38 | dB | |||
XTALK | Channel-to-Channel Crosstalk | VS = –10 dBm, VDC_BIAS = 0.2 V, RT = 50 Ω, f = 240 MHz (see Figure 7-4), Switch ON | –38 | dB | |||
BW | –3-dB bandwidth | VDD = 2.5 V to 4.3 V, RL = 50 Ω (see Figure 7-5), Switch ON | 6.5 | GHz | |||
SUPPLY | |||||||
VDD | Power supply voltage | 2.5 | 4.3 | V | |||
IDD | Positive supply current | VDD = 4.3 V, VIN =
VDD or GND, VS = 0 V, Switch ON or OFF | 28 | 40 | µA |