over operating free-air temperature range (unless otherwise noted)(1)(2) | MIN | MAX | UNIT |
---|
VDD | Supply voltage(3) | –0.3 | 5.5 | V |
VS/D | Input/Output DC voltage(3) | –0.3 | 5.5 | V |
IK | Input/Output port diode current (VS/D < 0) | –50 | | mA |
VI | Digital input voltage (SEL0, SEL1) | –0.3 | 5.5 | |
IIK | Digital logic input clamp current (VI < 0)(3) | –50 | | mA |
II/O | Continuous switch DC output current | | 60 | mA |
Tstg | Storage temperature | –65 | 150 | °C |
(1) Operation outside the Absolute
Maximum Rating may cause permanent device damage. Absolute Maximum Rating do
not imply functional operation of the device at these or any other conditions beyond those
listed under Recommended Operating Condition. If used outside the Recommended
Operating Condition but within the Absolute Maximum Rating, the device may not
be fully functional, and this may affect device reliability, functionality, performance, and
shorten the device lifetime.
(2) The algebraic convention, whereby the most negative value is a minimum and the most positive value is a maximum.
(3) All voltages are with respect to ground, unless otherwise specified.