SCDS367E august 2017 – june 2023 TMUX136
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage(3) | –0.3 | 5.5 | V | |
VI/O | Input-output DC voltage(3) | –0.3 | 5.5 | V | |
VSEL, VEN | Digital input voltage (SEL, EN) | –0.3 | 5.5 | V | |
IK | Input-output port diode current | VI/O < 0 | –50 | mA | |
IIK | Digital logic input clamp current(3) | VI < 0 | –50 | mA | |
ICC | Continuous current through VCC | 100 | mA | ||
IGND | Continuous current through GND | –100 | mA | ||
Tstg | Storage temperature | –65 | 150 | °C |