SCDS367E august 2017 – june 2023 TMUX136
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TMUX136 device is a 2-channel, 2:1, switch specifically designed for the switching of high-speed signals in handset and consumer applications, such as cell phones, tablets, and notebooks but may be used for any high speed application. The wide bandwidth (6.1 GHz) of this switch allows signals to pass with minimum edge and phase distortion. The switch is bidirectional and offers little or no attenuation of the high-speed signals at the outputs and will support both single-ended and differential signals. The device also has a low power mode that reduces the power consumption to 5 μA for portable applications with a battery or limited power budget.
The TMUX136 device integrates ESD protection cells on all pins, is available in a tiny UQFN package
(1.5 mm × 2 mm) and is characterized over the free-air temperature range from –40°C to +125°C.