SCDS391C October 2018 – December 2019 TMUX1574
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
COFF | Source and drain off capacitance | VS = 2.5 V
VSEL= 0 V f = 1 MHz Refer to Capacitance Figure |
Switch OFF | 3.5 | 6 | pF | |
CON | Source and drain on capacitance | VS = 2.5 V
VSEL= 0 V f = 1 MHz Refer to Capacitance Figure |
Switch ON | 7.5 | 12 | pF | |
QC | Charge Injection | VS = VDD/2
RS = 0 Ω, CL =1 nF Refer to Charge Injection Figure |
Switch ON | 3.5 | pC | ||
OISO | Off isolation | RL = 50 Ω
f = 100 kHz Refer to Off Isolation Figure |
Switch OFF | –90 | dB | ||
RL = 50 Ω
f = 1 MHz Refer to Off Isolation Figure |
Switch OFF | –75 | dB | ||||
XTALK | Channel to Channel crosstalk | RL = 50 Ω
f = 100 kHz Refer to Crosstalk Figure |
Switch ON | –90 | dB | ||
BW | Bandwidth | RL = 50 Ω
Refer to Bandwidth Figure |
Switch ON | 2 | GHz | ||
ILOSS | Insertion loss | RL = 50 Ω
f = 1 MHz Refer to Bandwidth Figure |
Switch ON | –0.12 | dB |