SCDS391C October 2018 – December 2019 TMUX1574
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER SUPPLY | ||||||
VDD | Power supply voltage | 1.5 | 5.5 | V | ||
IDD | Active supply current | VSEL = 0 V, 1.4V or VDD
VS = 0 V to 5.5 V |
40 | 68 | μA | |
IDD_STANDBY | Supply current when disabled | VEN = 1.4 V or VDD
VS = 0 V to 5.5 V |
7.5 | 15 | µA | |
DC CHARACTERISTICS | ||||||
RON | On-resistance | VS = 0 V to VDD*2
VS(max) = 5.5 V ISD = 8 mA Refer to ON-State Resistance Figure |
2 | 4.5 | Ω | |
ΔRON | On-resistance match between channels | VS = VDD
ISD = 8 mA Refer to ON-State Resistance Figure |
0.07 | 0.28 | Ω | |
RON (FLAT) | On-resistance flatness | VS = 0 V to VDD
ISD = 8 mA Refer to ON-State Resistance Figure |
1 | 1.8 | Ω | |
IPOFF | Powered-off I/O pin leakage current | VDD = 0 V
VS = 0 V to 3 V VD = 0 V TA = 25℃ Refer to Ipoff Leakage Figure |
–10 | 0.01 | 10 | nA |
IPOFF | Powered-off I/O pin leakage current | VDD = 0 V
VS = 0 V to 3.6 V VD = 0 V Refer to Ipoff Leakage Figure |
–2 | 0.01 | 2 | µA |
IS(OFF)
ID(OFF) |
OFF leakage current | Switch Off
VD = 0.8*VDD / 0.2*VDD VS = 0.2*VDD / 0.8*VDD Refer to Off Leakage Figure |
–100 | 0.03 | 100 | nA |
ID(ON)
IS(ON) |
ON leakage current | Switch On
VD = 0.8*VDD / 0.2*VDD, S pins floating or VS = 0.8*VDD / 0.2*VDD, D pins floating Refer to On Leakage Figure |
–50 | 0.01 | 50 | nA |
LOGIC INPUTS | ||||||
VIH | Input logic high | 1.2 | 5.5 | V | ||
VIL | Input logic low | 0 | 0.45 | V | ||
IIH | Input high leakage current | VSEL = 1.8 V, VDD | 1 | ±2 | μA | |
IIL | Input low leakage current | VSEL = 0 V | 0.2 | ±2 | μA | |
RPD | Internal pull-down resistor on logic pins | 6 | MΩ | |||
CI | Logic input capacitance | VSEL = 0 V, 1.8 V or VDD
f = 1 MHz |
3 | pF |