SCDS391C October 2018 – December 2019 TMUX1574
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|---|
tTRAN | Transition time from control input | VDD = 2.5 V to 5.5 V
VS = VDD RL = 200 Ω, CL = 15pF Refer to Transition Timing Figure |
160 | 350 | ns | |
tTRAN | Transition time from control input | VDD < 2.5 V
VS = VDD RL = 200 Ω, CL = 15pF Refer to Transition Timing Figure |
180 | 580 | ns | |
tON(EN) | Device turn on time from enable pin | VS = VDD
RL = 200 Ω, CL = 15pF Refer to Ton(EN) & Toff(EN) Figure |
12 | 35 | µs | |
tOFF(EN) | Device turn off time from enable pin | VS = VDD
RL = 200 Ω, CL = 15pF Refer to Ton(EN) & Toff(EN) Figure |
50 | 95 | ns | |
tON(VDD) | Device turn on time (VDD to output) | VS = 3.6 V
VDD rise time = 1us RL = 200 Ω, CL = 15pF Refer to Ton(vdd) & Toff(vdd) Figure |
20 | 60 | µs | |
tOFF(VDD) | Device turn off time (VDD to output) | VS = 3.6 V
VDD fall time = 1us RL = 200 Ω, CL = 15pF Refer to Ton(vdd) & Toff(vdd) Figure |
1.2 | 2.7 | µs | |
tOPEN (BBM) | Break before make time | VS = 1 V
RL = 200 Ω, CL = 15pF Refer to Topen(BBM) Figure |
0.5 | ns | ||
tSK(P) | Inter - channel skew - QFN (RSV) | Refer to Tsk Figure | 5 | ps | ||
tSK(P) | Inter - channel skew - DYY (SOT-23) | Refer to Tsk Figure | 9 | ps | ||
tSK(P) | Inter - channel skew - TSSOP (PW) | Refer to Tsk Figure | 18 | ps | ||
tPD | Propagation delay - QFN (RSV) | Refer to Tpd Figure | 50 | ps | ||
tPD | Propagation delay - DYY (SOT-23) | Refer to Tpd Figure | 75 | ps | ||
tPD | Propagation delay - TSSOP (PW) | Refer to Tpd Figure | 95 | ps |