SCDS423A October 2020 – May 2024 TMUX1575
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TMUX1575 has Fail-Safe Logic on the control input pins (SELx) which allows for operation up to 3.6V, regardless of the state of the supply pin. This feature allows voltages on the control pins to be applied before the supply pin, protecting the device from potential damage. Fail-Safe Logic minimizes system complexity by removing the need for power supply sequencing on the logic control pins. For example, the Fail-Safe Logic feature allows the select pins of the TMUX1575 to be ramped to 3.6V while VDD = 0V. Additionally, the feature enables operation of the TMUX1575 with VDD = 1.08V while allowing the select pins to interface with a logic level of another device up to 3.6V.