SCDS423A October 2020 – May 2024 TMUX1575
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
VDD | Supply voltage | 1.08 | 3.6 | V |
VS or VD | Signal path input/output voltage (source or drain pin), VDD ≥ 1.08V(1) | 0 | VDD x 2 | V |
VS_off or VD_off | Signal path input/output voltage (source or drain pin), VDD = 0V | 0 | 3.6 | V |
VSEL or VEN | Logic control input voltage (EN, SEL) | 0 | 3.6 | V |
TA | Ambient temperature | –40 | 125 | ºC |