SCDS464B June 2023 – July 2024 TMUX2889
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TMUX2889 supports signal voltages beyond the supply on the source (Sx) and drain (Dx) pins up to ±5.5V. This feature allows both AC and DC bidirectional signals above Vdd and below ground to pass through the switch without distortion, using a unidirectional supply. The device remains within the performance mentioned in the Electrical Specifications.