SCDS445D May 2022 – July 2024 TMUX4051 , TMUX4052 , TMUX4053
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|
CONDITION | VDD | VSS | TA | ||||||
Prop Delay | Signal Input to Signal Output |
VS = VSS to VDD | 5V | 0V | 25°C | 4 | 20 | ns | |
10V | 0V | 25°C | 4 | 20 | |||||
24V | 0V | 25°C | 3 | 20 | |||||
5V | –5V | 25°C | 4 | 20 | |||||
12V | –12V | 25°C | 3 | 20 | |||||
tTRAN | Address-to-Signal OUT Transition time between inputs |
tr , tf = 20ns, CL = 50pF, RL = 10kΩ |
5V | 0V | 25°C | 105 | ns | ||
–55°C to +125°C | 190 | ||||||||
10V | 0V | 25°C | 100 | ||||||
–55°C to +125°C | 190 | ||||||||
24V | 0V | 25°C | 110 | ||||||
–55°C to +125°C | 230 | ||||||||
5V | –5V | 25°C | 100 | ||||||
–55°C to +125°C | 190 | ||||||||
12V | –12V | 25°C | 100 | ||||||
–55°C to +125°C | 190 | ||||||||
tON (EN) | Enable-to-Signal OUT Channel turning ON |
tr , tf = 20ns, CL = 50pF, RL = 10kΩ |
5V | 0V | 25°C | 100 | ns | ||
–55°C to +125°C | 190 | ||||||||
10V | 0V | 25°C | 95 | ||||||
–55°C to +125°C | 190 | ||||||||
24V | 0V | 25°C | 110 | ||||||
–55°C to +125°C | 230 | ||||||||
5V | –5V | 25°C | 100 | ||||||
–55°C to +125°C | 190 | ||||||||
12V | –12V | 25°C | 100 | ||||||
–55°C to +125°C | 190 | ||||||||
tOFF (EN) | Enable-to-Signal OUT Channel turning OFF |
tr , tf = 20ns, CL = 50pF, RL = 10kΩ |
5V | 0V | 25°C | 90 | ns | ||
–55°C to +125°C | 140 | ||||||||
10V | 0V | 25°C | 90 | ||||||
–55°C to +125°C | 140 | ||||||||
24V | 0V | 25°C | 85 | ||||||
–55°C to +125°C | 140 | ||||||||
5V | –5V | 25°C | 100 | ||||||
–55°C to +125°C | 160 | ||||||||
12V | –12V | 25°C | 90 | ||||||
–55°C to +125°C | 140 | ||||||||
tBBM | CL = 15pF, RL = 10kΩ |
5V | 0V | 25°C | 60 | ns | |||
–55°C to +125°C | 1 | ||||||||
10V | 0V | 25°C | 45 | ||||||
–55°C to +125°C | 1 | ||||||||
5V | –5V | 25°C | 45 | ||||||
–55°C to +125°C | 1 | ||||||||
12V | –12V | 25°C | 55 | ||||||
–55°C to +125°C | 1 | ||||||||
24V | 0V | 25°C | 75 | ||||||
–55°C to +125°C | 1 |