SCDS445E May 2022 – September 2024 TMUX4051 , TMUX4052 , TMUX4053
PRODUCTION DATA
The TMUX405x devices offer good system performance across a wide operating supply (5V to 24V). These devices include 1.8V logic compatible control input pins that enable operation in systems with 1.8V I/O rails. These features make the TMUX405x a family of general purpose multiplexers and switches that can reduce system complexity, board size, and overall system cost.