SCDS445D May 2022 – July 2024 TMUX4051 , TMUX4052 , TMUX4053
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VDD | VSS | TA | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|---|---|---|
POWER SUPPLY | ||||||||
Supply current IDD |
Address inputs = 0V, 5V, or VDD EN = 0V |
5V | 0V | –55°C | 60 | µA | ||
25°C | 17 | 60 | ||||||
85°C | 80 | |||||||
125°C | 80 | |||||||
Address inputs = 0V, 5V, or VDD EN = 0V |
10V | 0V | –55°C | 60 | ||||
25°C | 18 | 60 | ||||||
85°C | 80 | |||||||
125°C | 80 | |||||||
Address inputs = 0V, 5V, or VDD EN = 0V |
24V | 0V | –55°C | 60 | ||||
25°C | 21 | 60 | ||||||
85°C | 80 | |||||||
125°C | 80 | |||||||
Address inputs = 0V, 5V, or VDD EN = 0V |
5V | –5V | –55°C | 60 | ||||
25°C | 18 | 60 | ||||||
85°C | 80 | |||||||
125°C | 80 | |||||||
Address inputs = 0V, 5V, or VDD EN = 0V |
12V | –12V | –55°C | 60 | ||||
25°C | 20 | 60 | ||||||
85°C | 80 | |||||||
125°C | 80 | |||||||
Negative supply current ISS |
Address inputs = 0V, 5V, or VDD EN = 0V |
5V | –5V | –55°C | 20 | µA | ||
25°C | 6 | 20 | ||||||
85°C | 25 | |||||||
125°C | 25 | |||||||
Address inputs = 0V, 5V, or VDD EN = 0V |
12V | –12V | –55°C | 22 | ||||
25°C | 7 | 22 | ||||||
85°C | 26 | |||||||
125°C | 26 | |||||||
IDD disable | EN = 5V or VDD | All | 25°C | 8 | µA | |||
–55°C to 125°C | 20 | |||||||
ANALOG SWITCH | ||||||||
RON Source to Drain ON-Resistance |
VS = VSS to VDD ID = –1mA |
5V | 0V | –55°C | 800 | Ω | ||
25°C | 75 | 1050 | ||||||
85°C | 1200 | |||||||
125°C | 1300 | |||||||
VS = VSS to VDD ID = –1mA |
10V | 0V | –55°C | 310 | ||||
25°C | 60 | 400 | ||||||
85°C | 520 | |||||||
125°C | 550 | |||||||
VS = VSS to VDD ID = –1mA |
24V | 0V | –55°C | 200 | ||||
25°C | 60 | 240 | ||||||
85°C | 300 | |||||||
125°C | 300 | |||||||
VS = VSS to VDD ID = –1mA |
5V | –5V | –55°C | 310 | ||||
25°C | 60 | 400 | ||||||
85°C | 520 | |||||||
125°C | 550 | |||||||
VS = VSS to VDD ID = –1mA |
12V | –12V | –55°C | 200 | ||||
25°C | 60 | 240 | ||||||
85°C | 300 | |||||||
125°C | 300 | |||||||
ΔRON | VS = VSS to VDD ID = –1mA |
All | 25°C | 2 | Ω | |||
RON FLAT | VS = VSS to VDD ID = –1mA |
All | 25°C | 60 | Ω | |||
–55°C to 85°C | 150 | |||||||
–55°C to 125°C | 150 | |||||||
IS(OFF) ID(OFF) |
Switch State is off VS = VSS / VDD VD = VDD / VSS |
24V | 0V | 25°C | ±0.3 | ±100 | nA | |
–55°C to 85°C | ±200 | |||||||
–55°C to 125°C | ±1000 | |||||||
ION | Switch State is on VS = VD = VSS or VDD |
24V | 0V | 25°C | ±0.3 | ±100 | nA | |
–55°C to 85°C | ±200 | |||||||
–55°C to 125°C | ±1000 | |||||||
LOGIC INPUTS (ADDRESS / ENABLE pins) | ||||||||
VIH | Input High Voltage | All | –55°C to 125°C | 1.35 | VDD | V | ||
VIL | Input Low Voltage | All | –55°C to 125°C | 0 | 0.8 | V | ||
IIH IIL Logic Input Current |
VLOGIC = 0V, 5V, or VDD | All | 25°C | ±0.6 | µA | |||
–55°C to 125°C | –1 | 1 | ||||||
CIN | All | 25°C | 2 | pF |