SCDS445E May 2022 – September 2024 TMUX4051 , TMUX4052 , TMUX4053
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VDD – VSS(1) | Power supply voltage differential | 5 | 24 | V | ||
VDD | Positive power supply voltage | 5 | 24 | V | ||
VSS | Negative power supply voltage | –15 | 0 | V | ||
VS or VD | Signal path input/output voltage (source or drain pin) (Sx, D) | VSS | VDD | V | ||
VAx or VEN | Address or enable pin voltage | 0 | VDD | V | ||
IS or ID (CONT) | Source or drain continuous current (Sx, D) | –10 | 10 | mA | ||
TA | Ambient temperature | –55 | 125 | °C |