SCDS445D May 2022 – July 2024 TMUX4051 , TMUX4052 , TMUX4053
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TA = –55℃ to 125℃ | UNIT | |||||
---|---|---|---|---|---|---|---|---|
CONDITION | VDD | VSS | GPN | MIN | TYP | MAX | ||
CAPACITANCE | ||||||||
CS(OFF) | VS = (VDD + VSS) / 2V f = 1MHz |
5V | –5V | All | 3 | pF | ||
24V | 0V | 3 | ||||||
CD(OFF) | VS = (VDD + VSS) / 2V f = 1MHz |
5V | –5V | TMUX4051 | 11 | pF | ||
24V | 0V | 9 | ||||||
5V | –5V | TMUX4052 | 6 | |||||
24V | 0V | 5 | ||||||
5V | –5V | TMUX4053 | 4 | |||||
24V | 0V | 3 | ||||||
CS(ON) CD(ON) |
VS = (VDD + VSS) / 2V f = 1MHz |
5V | –5V | TMUX4051 | 13 | pF | ||
24V | 0V | 11 | ||||||
5V | –5V | TMUX4052 | 8 | |||||
24V | 0V | 7 | ||||||
5V | –5V | TMUX4053 | 10 | |||||
24V | 0V | 5 | ||||||
DYNAMIC CHARACTERISTICS | ||||||||
Bandwidth (BW) (Sine Wave Input) |
VBIAS = (VDD + VSS) / 2 (1) VS = 200mVpp RL = 50Ω, CL = 5pF |
+5V | –5V | TMUX4051 | 280 | MHz | ||
24V | 0V | 430 | ||||||
+5V | –5V | TMUX4052 | 600 | |||||
24V | 0V | 700 | ||||||
+5V | –5V | TMUX4053 | 750 | |||||
24V | 0V | 850 | ||||||
Off Isolation Channel OFF (Sine Wave Input) |
VBIAS = (VDD + VSS) / 2 (1) VS = 200mVpp RL = 50Ω, CL = 5pF f = 1MHz |
+5V | –5V | All | –95 | dB | ||
24V | 0V | –95 | ||||||
Crosstalk (Sine Wave Input) |
VBIAS = (VDD + VSS) / 2 (1) VS = 200mVpp RL = 50Ω, CL = 5pF f = 1MHz |
+5V | –5V | All | –90 | dB | ||
24V | 0V | –90 | ||||||
Charge Injection | VS = (VDD + VSS) / 2 RS = 0Ω, CL = 100pF |
+5V | –5V | TMUX4051 | 6 | pC | ||
24V | 0V | 2 |