SCDS428A March 2020 – March 2021 TMUX4157N
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION(2) | |
---|---|---|---|
NAME | NO. | ||
S2 | 1 | I/O | Source pin 2. Can be an input or output. |
VSS | 2 | P | Negative power supply. This pin is the most negative power-supply potential. For reliable operation, connect a decoupling capacitor ranging from 0.1 µF to 10 µF between VSS and GND. |
S1 | 3 | I/O | Source pin 1. Can be an input or output. |
D | 4 | I/O | Drain pin. Can be an input or output. |
GND | 5 | P | Ground (0 V) reference |
SEL | 6 | I | Select pin: controls state of the switch according to Table 8-1. (Logic Low = S1 to D, Logic High = S2 to D) |