SCDS428A March 2020 – March 2021 TMUX4157N
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VSS | Supply voltage | –12 | –4 | V | |
VS or VD | Signal path input/output voltage (source or drain pin) (Sx, D) | VSS | GND | V | |
VSEL | Logic control input pin voltage (SEL) | 0 | 5.5 | V | |
IS or ID (CONT) | Continuous current through switch (Sx, D pins) –40°C to +125°C | –100 | 100 | mA | |
IS or ID (CONT) | Continuous current through switch (Sx, D pins) –40°C to +85°C | –150 | 150 | mA | |
TA | Ambient temperature | –55 | 125 | °C |