SCDS428A March 2020 – March 2021 TMUX4157N
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VSS | –55°C to 125°C | UNIT | |||
---|---|---|---|---|---|---|---|
MIN | TYP | MAX | |||||
tPD | Propagation delay Sx to D, D to Sx |
CL = 100 pF | –12 V | 0.4 | 2 | ns | |
–10 V | 0.4 | 2 | |||||
–8 V | 0.4 | 2 | |||||
–6 V | 0.4 | 2 | |||||
–4 V | 0.5 | 2.5 | |||||
tTRAN HIGH | Transition-time between inputs turning on (high) SEL to D, SEL to Sx |
RL = 250 Ω, CL = 100 pF VS = VSS |
–12 V | 210 | ns | ||
–10 V | 200 | ||||||
–8 V | 205 | ||||||
–6 V | 215 | ||||||
–4 V | 280 | ||||||
tTRAN LOW | Transition-time between inputs turning off (low) SEL to D, SEL to Sx |
RL = 250 Ω, CL = 100 pF VS = VSS |
–12 V | 210 | ns | ||
–10 V | 210 | ||||||
–8 V | 215 | ||||||
–6 V | 225 | ||||||
–4 V | 260 | ||||||
tBBM | Break before make time | RL = 50 Ω, CL = 100 pF VS = –2.5 V |
–12 V | 5 | ns | ||
–10 V | 5 | ||||||
–8 V | 10 | ||||||
–6 V | 10 | ||||||
–4 V | 40 | ||||||
TON (VSS) | Device turn on time (VSS to output) | RL = 250 Ω, CL = 100 pF VS = VSS |
–12 V to –4 V | 20 | µs |