SCDS376A February 2018 – September 2018 TMUX6104
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
ANALOG SWITCH | |||||||
VA | Analog signal range | TA = –40°C to +125°C | VSS | VDD | V | ||
RON | On-resistance | VS = 0 V, IS = 1 mA | 125 | 170 | Ω | ||
VS = ±10 V, IS = 1 mA | 145 | 200 | Ω | ||||
TA = –40°C to +85°C | 230 | Ω | |||||
TA = –40°C to +125°C | 250 | Ω | |||||
ΔRON | On-resistance mismatch between channels | VS = ±10 V, IS = 1 mA | 1.5 | 6 | Ω | ||
TA = –40°C to +85°C | 9 | Ω | |||||
TA = –40°C to +125°C | 11 | Ω | |||||
RON_FLAT | On-resistance flatness | VS = –10 V, 0 V, +10 V, IS = 1 mA | 26 | 45 | Ω | ||
TA = –40°C to +85°C | 53 | Ω | |||||
TA = –40°C to +125°C | 58 | Ω | |||||
RON_DRIFT | On-resistance drift | VS = 0 V | 0.5 | Ω/°C | |||
IS(OFF) | Source off leakage current(1) | Switch state is off, VS = +10 V/ –10 V, VD = –10 V/ + 10 V | –0.02 | 0.005 | 0.02 | nA | |
TA = –40°C to +85°C | –0.13 | 0.05 | nA | ||||
TA = –40°C to +125°C | –1 | 0.5 | nA | ||||
ID(OFF) | Drain off leakage current(1) | Switch state is off, VS = +10 V/ –10 V, VD = –10 V/ +10 V | –0.05 | 0.01 | 0.05 | nA | |
TA = –40°C to +85°C | –0.14 | 0.1 | nA | ||||
TA = –40°C to +125°C | –1 | 0.5 | nA | ||||
ID(ON) | Drain on leakage current | Switch state is on, VS = +10 V/ –10 V, VD = –10 V/ +10 V | –0.07 | 0.01 | 0.07 | nA | |
TA = –40°C to +85°C | –0.27 | 0.15 | nA | ||||
TA = –40°C to +125°C | –2 | 1 | nA | ||||
DIGITAL INPUT (EN, Ax pins) | |||||||
VIH | Logic voltage high | TA = –40°C to +125°C | 2 | V | |||
VIL | Logic voltage low | TA = –40°C to +125°C | 0.8 | V | |||
RPD(EN) | Pull-down resistance on EN pin | 6 | MΩ | ||||
POWER SUPPLY | |||||||
IDD | VDD supply current | VA = 0 V or 3.3 V, VS = 0 V, VEN = 3.3 V | 17 | 24 | µA | ||
TA = –40°C to +85°C | 25 | µA | |||||
TA = –40°C to +125°C | 27 | µA | |||||
ISS | VSS supply current | VA = 0 V or 3.3 V, VS = 0 V, VEN = 3.3 V | 7 | 12 | µA | ||
TA = –40°C to +85°C | 13 | µA | |||||
TA = –40°C to +125°C | 15 | µA |