SCDS376A February 2018 – September 2018 TMUX6104
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tON | Enable turn-on time | VS = ±10 V, RL = 300 Ω , CL = 35 pF | 85 | 120 | ns | |
VS = ±10 V, RL = 300 Ω , CL = 35 pF, TA = –40°C to +85°C | 130 | ns | ||||
VS = ±10 V, RL = 300 Ω , CL = 35 pF, TA = –40°C to +125°C | 140 | ns | ||||
tOFF | Enable turn-off time | VS = ±10 V, RL = 300 Ω , CL = 35 pF | 53 | 65 | ns | |
VS = ±10 V, RL = 300 Ω , CL = 35 pF, TA = –40°C to +85°C | 70 | ns | ||||
VS = ±10 V, RL = 300 Ω , CL = 35 pF, TA = –40°C to +125°C | 75 | ns | ||||
tTRAN | Transition time | VS = 10 V, RL = 300 Ω , CL = 35 pF | 88 | 125 | ns | |
VS = 10 V, RL = 300 Ω , CL = 35 pF, TA = –40°C to +85°C | 135 | ns | ||||
VS = 10 V, RL = 300 Ω , CL = 35 pF, TA = –40°C to +125°C | 145 | ns | ||||
tBBM | Break-before-make time delay | VS = 10 V, RL = 300 Ω , CL = 35 pF, TA = –40°C to +125°C | 30 | 50 | ns | |
QJ | Charge injection | VS = 0 V, RS = 0 Ω , CL = 1 nF | –0.35 | pC | ||
VS = –15 V to 15 V, RS = 0 Ω , CL = 1 nF | –0.41 | pC | ||||
OISO | Off-isolation | RL = 50 Ω , CL = 5 pF, f = 1 MHz | –86 | dB | ||
XTALK | Channel-to-channel crosstalk | RL = 50 Ω , CL = 5 pF, f = 1 MHz, non-adjacent channels | –105 | dB | ||
RL = 50 Ω , CL = 5 pF, f = 1 MHz, adjacent channels | –87 | dB | ||||
IL | Insertion loss | RL = 50 Ω , CL = 5 pF, f = 1 MHz | –7 | dB | ||
ACPSRR | AC Power Supply Rejection Ratio | RL = 10 kΩ , CL = 5 pF, VPP= 0.62 V on VDD, f= 1 MHz | –52 | dB | ||
RL = 10 kΩ , CL = 5 pF, VPP= 0.62 V on VSS, f= 1 MHz | –49 | dB | ||||
BW | -3dB Bandwidth | RL = 50 Ω , CL = 5 pF | 500 | MHz | ||
THD + N | Total harmonic distortion + noise | RL = 10k Ω , CL = 5 pF, f= 20Hz to 20kHz | 0.08 | % | ||
CIN | Digital input capacitance | VIN = 0 V or VDD | 1.2 | pF | ||
CS(OFF) | Source off-capacitance | VS = 0 V, f = 1 MHz | 1.6 | 2.3 | pF | |
CD(OFF) | Drain off-capacitance | VS = 0 V, f = 1 MHz | 3.8 | 4.2 | pF | |
CS(ON), CD(ON) | Source and drain on-capacitance | VS = 0 V, f = 1 MHz | 5.0 | 6.5 | pF |