SCDS376A February 2018 – September 2018 TMUX6104
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tON | Enable turn-on time | VS = 8 V, RL = 300 Ω , CL = 35 pF | 91 | 125 | ns | |
VS = 8 V, RL = 300 Ω , CL = 35 pF, TA = –40°C to +85°C | 135 | ns | ||||
VS = 8 V, RL = 300 Ω , CL = 35 pF, TA = –40°C to +125°C | 145 | ns | ||||
tOFF | Enable turn-off time | VS = 8 V, RL = 300 Ω , CL = 35 pF | 52 | 60 | ns | |
VS = 8 V, RL = 300 Ω , CL = 35 pF, TA = –40°C to +85°C | 70 | ns | ||||
VS = 8 V, RL = 300 Ω , CL = 35 pF, TA = –40°C to +125°C | 77 | ns | ||||
tTRAN | Transition time | VS = 8 V, RL = 300 Ω , CL = 35 pF | 94 | 127 | ns | |
VS = 8 V, RL = 300 Ω , CL = 35 pF, TA = –40°C to +85°C | 140 | ns | ||||
VS = 8 V, RL = 300 Ω , CL = 35 pF, TA = –40°C to +125°C | 150 | ns | ||||
tBBM | Break-before-make time delay | VS = 8 V, RL = 300 Ω , CL = 35 pF, TA = –40°C to +125°C | 30 | 55 | ns | |
QJ | Charge injection | VS = 6 V, RS = 0 Ω , CL = 1 nF | –0.2 | pC | ||
VS = 0 V to 12 V, RS = 0 Ω , CL = 1 nF | –0.2 | pC | ||||
OISO | Off-isolation | RL = 50 Ω , CL = 5 pF, f = 1 MHz | –86 | dB | ||
XTALK | Channel-to-channel crosstalk | RL = 50 Ω , CL = 5 pF, f = 1 MHz, non-adjacent channels | –107 | dB | ||
RL = 50 Ω , CL = 5 pF, f = 1 MHz, adjacent channels | –87 | dB | ||||
IL | Insertion loss | RL = 50 Ω , CL = 5 pF, f = 1 MHz | –14 | dB | ||
ACPSRR | AC Power Supply Rejection Ratio | RL= 10 kΩ , CL = 5 pF, VPP= 0.62 V, f= 1 MHz | –51 | dB | ||
BW | -3dB Bandwidth | RL = 50 Ω , CL = 5 pF | 400 | MHz | ||
CIN | Digital input capacitance | VIN = 0 V or VDD | 1.2 | pF | ||
CS(OFF) | Source off-capacitance | VS = 6 V, f = 1 MHz | 1.9 | 2.3 | pF | |
CD(OFF) | Drain off-capacitance | VS = 6 V, f = 1 MHz | 4.6 | 5.3 | pF | |
CS(ON), CD(ON) | Source and drain on-capacitance | VS = 6 V, f = 1 MHz | 6.3 | 7.5 | pF |