SCDS383E August   2018  – December 2019 TMUX6111 , TMUX6112 , TMUX6113

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Device Images
      1.      Simplified Schematic
  4. Revision History
  5. Device Comparison Table
  6. Pin Configuration and Functions
    1.     Pin Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Thermal Information
    4. 7.4 Recommended Operating Conditions
    5. 7.5 Electrical Characteristics (Dual Supplies: ±15 V)
    6. 7.6 Switching Characteristics (Dual Supplies: ±15 V)
    7. 7.7 Electrical Characteristics (Single Supply: 12 V)
    8. 7.8 Switching Characteristics (Single Supply: 12 V)
    9. 7.9 Typical Characteristics
  8. Parameter Measurement Information
    1. 8.1 Truth Tables
  9. Detailed Description
    1. 9.1 Overview
      1. 9.1.1  On-Resistance
      2. 9.1.2  Off-Leakage Current
      3. 9.1.3  On-Leakage Current
      4. 9.1.4  Break-Before-Make Delay
      5. 9.1.5  Turn-On and Turn-Off Time
      6. 9.1.6  Charge Injection
      7. 9.1.7  Off Isolation
      8. 9.1.8  Channel-to-Channel Crosstalk
      9. 9.1.9  Bandwidth
      10. 9.1.10 THD + Noise
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1 Ultra-low Leakage Current
      2. 9.3.2 Ultra-low Charge Injection
      3. 9.3.3 Bidirectional and Rail-to-Rail Operation
    4. 9.4 Device Functional Modes
  10. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
      2. 10.2.2 Detailed Design Procedure
    3. 10.3 Application Curves
  11. 11Power Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Example
  13. 13Device and Documentation Support
    1. 13.1 Documentation Support
      1. 13.1.1 Related Documentation
    2. 13.2 Related Links
    3. 13.3 Receiving Notification of Documentation Updates
    4. 13.4 Support Resources
    5. 13.5 Trademarks
    6. 13.6 Electrostatic Discharge Caution
    7. 13.7 Glossary
  14. 14Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The TMUX6111, TMUX6112, and TMUX6113 devices are modern complementary metal-oxide semiconductor (CMOS) devices that have four independently selectable single-pole/ single-throw (SPST) switches. The devices work well with dual supplies (±5 V to ±17 V), a single supply (10 V to 17 V), or asymmetric supplies. All digital inputs have transistor-transistor logic (TTL) compatible thresholds, ensuring TTL/ CMOS logic compatibility.

The switches are turned on with Logic 0 on the digital control inputs in the TMUX6111. Logic 1 is required to turn on switches in the TMUX6112. The TMUX6113 has two switches with similar digital control logic to the TMUX6111 while the logic is inverted on the other two switches. The TMUX6113 exhibits break-before-make switching, allowing the device to be used in the cross-point switching application.

The TMUX611x devices are part of Texas Instruments Precision Switches and Multiplexers family. The devices have very low leakage current and charge injection, allowing them to be used in high-precision measurement applications. Low supply current of 17 µA enables the device usage in portable applications.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TMUX6111
TMUX6112
TMUX6113
TSSOP (16) 5.00 mm × 4.40 mm
WQFN (16) 3.00 mm x 3.00 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.